FAP4WEIDSC

Fiber Adapter Panels

SC FAP loaded with four SC duplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Color

Black

No. of Adapters

4

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339518

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

Duplex SC Fiber Adapter Panel - 4 Position - 01945-31

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters - 01945-31

US English

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters - 01945-31

US English

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters

US English

Related Products