FAP8WBLDLC

Fiber Adapter Panels

LC OM2 FAP loaded with eight LC duplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Connection Type

LC

Data Transfer Rate (Gb/s)

NA

Overall Height (mm)

NA

Number of Rack Units

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Color

Black

No. of Adapters

8

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319411

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

8 POSITION DUPLEX LC FIBER ADAPTER PANEL

US English

Catalog Cut Sheets

FAP6WAQDLCZ Product Page

US English

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Related Products