FLEX-RCM1U

Rear Cable Manager

1 RU HD Flex™ Rear Cable Manager.

Specifications

Product Type

Rear Cable Manager

Color

Black

Overall Height (mm)

44.45

Maximum Overall Height (mm)

44.45

Number of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305622084

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0652

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Catalogs

Preferred parts for network infrastructure

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Related Products