The cradle is designed for the original OptiCam® tool, for the termination of ST OptiCam® Connectors. The cradle is black with a black-colored cam lever, and comes in a pack of two.
Product Type | Replacement ST Cradle |
Color | Black |
Sub Brand | OptiCam® |
Application | Fiber Termination |
Standards Met | RoHS compliant. TIA/EIA-604 FOCIS-2 compliant exceeds TIA/EIA-568-B.3 requirements |
Connection Type | ST |
Part Features | Retrofit/initial install in both behind-the-wall (BTW) permanent side of panelized |
UPC | 07498342234 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0504 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | OPITCAM ST TOOL CRADLE KIT | English |