Includes
|
(1) FKITCASE Case for fiber termination kits, (1) CST115 Fiber cable jacket stripper, (1) FALC Alcohol bottle (empty), (1) FBFSP Fiber buffer stripper, (1) FSCDVR Screwdriver,(1) FGLS Safety glasses,(1) FTWZR Tweezers,(1) FWBTL Water bottle (empty),(1) FKS Fiber Kevlar shears,(1)FWRKMAT Fiber safe workmat, (1) FSCRIBE Carbide scribe,(1) FLCASCP 1.25mm adapter for FSCOPE,(1) FLOUPEX10 Eye loupe (10x),(1) FCRP5 Crimp tool (hex sizes: 0.048", 0.100", 0.128", 0.151", 0.190"),(1) FLPT Crimp tool required for 1.6mm/2.0mm jacketed cable termination,(1) FJPKGU Universal polishing puck (2.5mm ferrule),(1) FLCPK LC polishing puck (1.25mm ferrule),(18) FPAD Fiber polishing pad (70 durometer),(1) FLCPAD Polishing pad and plate (85 durometer),(1) FHSCT Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination,(1) FSYR-X Syringes with needle tips,(1) FPWIRE Piano wire,(1) LJSL4-Y3-2.5 Cable labels, (1) FJPMR Primer (50ml), (1) FJPXY Anaerobic adhesive (10ml), (1) FPP5-L 5µm polishing paper (AL2O3), (1) FPF1-V 1µm diamond polishing film,(1) FLCFPLF-X 0.05µm lapping film,(1) FWP-C Lint-free wipes,(1) FSWB-C Cleaning swabs,(1) FSTY Safety stickers for fiber scraps,(1) PFX-0 Permanent marking pen – fine tip (one included in each kit).
|