Specifications

Sub Brand OptiCom
Product Type Fiber Optic Connectors, Field Polish
Standards Met RoHS directive not applicable
Number of Pieces 90
Application Panduit OptiCam Pre-Polished Cam Connectors
Fiber Type NA
Includes Each package contains (100) 4" square white non-woven wipe
Part Features Each package contains (100) 4" square white non-woven wipe

Packaging Detail

UPC 07498364484
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.4739

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language