FSCRBLD

Replacement Parts

Replacement blade for carbide scribe.

Specifications

Weight (g)

1.3

Weight (lbs)

0.003

Application

Carbide scribe

Height In (mm)

0.03 In (0.8 mm)

Length In (mm)

0.88 In (22.2 mm)

Sub Brand

Opticom

Width In (mm)

0.20 In (5.2 mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498337637

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0378

Resources

Part Drawings

US English

Part Drawings

US English

Part Drawings

REPLACEMENT BLADE

US English

Related Products