Armored cable grounding kit with one grounding terminal for #6 AWG and one #10 mechanical clamp, 9/16“, 1 1/16 diameter range.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 24 |
Color | Green/Yellow |
Application | Armored Cable |
Product Type | Armored Cable Grounding Kit |
Part Features | Provides a secure bond to the armor sheath on indoor and indoor/outdoor fiber optic cables at both cassette and enclosure ends, Worm-gear design evenly distributes forces across the armor, is compatible with common armor for long term reliability. |
UPC | 07498311063 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0069 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | HD Fusion Fiber Wall Mount Splice Enclosure Specification Sheet FBSP162--WW-ENG | English | |
Part Drawings | Armored Cable Grounding Kit: ACGK and ACGKX | English | |
Installation Documents | Armored Cable Grounding Kit Installation Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |