One 144 length #6 AWG green wire with yellow horizontal stripe. Jumper is pre-terminated on one end with LCC6-14JAWH-L and the other end with LCC6-14JAW-L.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 144 |
Overall Length (mm) | 3.6 |
Angle | Straight and 45° |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
Part Features | Pre-terminated on both ends to provide a bolt on solution |
UPC | 07498309064 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |