One 120" length #6 AWG green wire with yellow horizontal stripe. Jumper is pre-terminated on one end with LCC6-14JAW-L..
Sub Brand | StructuredGround™ |
Overall Length (In.) | 120 |
Overall Length (mm) | 3 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
Part Features | Pre-terminated onone ends to attach to grounding strip or grounding busbar, free end accommodates unique equipment terminations |
UPC | 07498308994 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1296 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2960 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Part Drawings | Single Termination Ground Jumpers Part Drawing C41737 Rev01 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-288-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan TED (rev) minimize service interruptions with right connectors | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |