Braided Bonding Strap, one-hole, insulated, 6.00" length x 1.06" width (152.4mm x 27.0mm).
Sub Brand | StructuredGround™ |
Product Type | Braided Bonding Strap |
Material | Copper/Tin |
Color | Green/Yellow |
Overall Length (In.) | 6 |
Overall Length (mm) | 152.4 |
Overall Width (In.) | 1.06 |
Overall Width (mm) | 27 |
Ferrule Length (In.) | 1 |
Ferrule Length (mm) | 25.4 |
Stud Hole Size (In.) | 0.375 |
Stud Hole Size (mm) | 10 |
Application | Control Panel |
Standards Met | cULus Listed - 467 for Bonding Applications Only |
Part Features | Flat seamless ferrule end design helps to reduce the effects of EMI (Electromagnetic Interference) |
UPC | 07498311602 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0105 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1047 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Specification Sheet - WW-GRSP12 (structuredground flat braided bonding straps) WEB 8-3-11 | English | |
Part Drawings | One-Hole Braided Bonding Straps | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |