The BS100845 Braided Bonding Strap is designed to electrically bond enclosure doors, motors, and machine frames to construct control panels or machine structures. The flat seamless ferrule end design helps reduce the effects of EMI (Electromagnetic Interference).
Sub Brand | StructuredGround™ |
Product Type | Braided Bonding Strap |
Insulated | Yes |
Material | Copper/Tin |
Color | Green/Yellow |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Overall Width (In.) | 1.06 |
Overall Width (mm) | 27 |
Overall Thickness (In.) | 0.13 |
Overall Thickness (mm) | 3.3 |
Ferrule Length (In.) | 1 |
Ferrule Length (mm) | 25.4 |
Conductor Gauge (AWG) | 4 |
Stud Hole Size (In.) | 0.41 |
Stud Hole Size (mm) | 10.3 |
Application | Control Panel |
Standards Met | cULus Listed - 467 for Bonding Applications Only |
Part Features | Flat seamless ferrule end design helps to reduce the effects of EMI (Electromagnetic Interference) |
UPC | 07498311603 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0124 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1241 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Specification Sheet - WW-GRSP12 (structuredground flat braided bonding straps) WEB 8-3-11 | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | One-Hole Braided Bonding Straps | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |