Braided Bonding Strap, two-hole, non-insulated, 18.00" length x 1.06" width (457.2mm x 27.0mm).
Sub Brand | StructuredGround™ |
Product Type | Braided Bonding Strap |
Material | Copper/Tin |
Color | Metallic |
Overall Length (In.) | 18 |
Overall Length (mm) | 457.2 |
Overall Width (In.) | 1.06 |
Overall Width (mm) | 27 |
Ferrule Length (In.) | 2.5 |
Ferrule Length (mm) | 36.5 |
Stud Hole Spacing (In.) | 1.25 |
Stud Hole Spacing (mm) | 31.8 |
Stud Hole Size (In.) | 0.375 |
Stud Hole Size (mm) | 10 |
Application | Control Panel |
Standards Met | cULus Listed - 467 for Bonding Applications Only |
Part Features | Flat seamless ferrule end design helps to reduce the effects of EMI (Electromagnetic Interference) |
UPC | 07498311612 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0607 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6071 |
Specification Sheets | Specification Sheet - WW-GRSP12 (structuredground flat braided bonding straps) WEB 8-3-11 | English | |
Part Drawings | Two-Hole Braided Bonding Straps Part Drawing C41745 | English |