The RGRB19Y Grounding Busbar provides a dedicated ground system to maintain system performance and protect network equipment when equipment is already installed. Optimized for installation on 19" racks that meet EIA-310-D. The thread-forming screws eliminate the need to manually remove paint from the rack and provides a complete system of matched components that can be easily selected to save cost and labor.
Sub Brand | StructuredGround™ |
Overall Width (In.) | 1 |
Overall Width (mm) | 25 |
Overall Depth (In.) | 19.37 |
Overall Depth (mm) | 491.5 |
Standards Met | EIA-310, UL listed |
Includes | mounting hardware |
Application | Telecom/Data Center |
Product Type | Busbar Kit |
For Use With | 19" Racks that meet EIA-310-D |
Part Features | Includes fourteen holes arranged for flexibility in mounting; provided with two each #12-24 x 1/2" and M6 x 12mm thread-forming screws |
UPC | 07498360866 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1030 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.0296 |