Sub Brand | StructuredGround™ |
Maximum Run Size (AWG SOL) | 2 |
Maximum Run Size (AWG STR) | 2 |
Minimum Run Size (AWG SOL) | 2 |
Minimum Run Size (AWG STR) | 2 |
Overall Length (In.) | 0.6 |
Overall Length (mm) | 15.2 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 1.05 |
Overall Height (mm) | 26.7 |
Panduit Die Index Number | PC |
Burndy Die Index Number | C |
Wire Strip Length (In.) | 7/8 |
Wire Strip Length (mm) | 22 |
For Use With | AWG wire only |
Standards Met | UL 467 listed for Grounding and Bonding and UL 486A for electrical connections up to 35kV. |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Material Properties | High Conductivity |
Surface Treatment | Bare |
Mount Method | Direct burial |
UPC | 07498391120 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CTAP Copper Compression Taps Part Drawing 10N002BA-NC | English | |
Installation Documents | Thick Wall "C" Type Compression Taps Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |