obsolete

CTAPF10-16TP-C

Compression Connectors - Taps

C-Type Copper Thin Wall Compression Tap, Type CTAPF-TP, 1/2" Wire Strip Length.

Specifications

CSA Certified

Yes

UL Listed

Yes

Length (In.)

0.41

Length (mm)

10.4

Copper Conductor Size Run

#14 AWG #12 AWG #10 AWG

Copper Conductor Size Tap

#16 - #14 AWG #16 - #12 AWG #14 AWG

No. of Ribs

0

CE Compliant

No

Inside Diameter (In.)

0.19

Inside Diameter (mm)

4.8

Panduit Color Code

Red

Panduit Die Index No.

P21

Slot Width (In.)

0.13

Slot Width (mm)

3.3

Thickness (In.)

0.06

Thickness (mm)

1.5

Wire Strip Length (In.)

1/2

Wire Strip Length (mm)

12.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301765

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Thin Wall Copper Compression CTAP: CTAPF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products