CTAPF1-12TP-C

Compression Connectors - Taps

C-Type Copper Thin Wall Compression Tap, Type CTAPF-TP, 1 7/8" Wire Strip Length, #1 AWG - #12 AWG.

Specifications

Overall Length (In.)

1.82

Overall Length (mm)

46.2

Panduit Die Index Number

P45

Wire Strip Length (In.)

1 7/8

Wire Strip Length (mm)

47.6

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size Run

#3 AWG #2 AWG #1 AWG

Copper Conductor Size Tap

#4 - #3 AWG #5 - #4 AWG #12 - #5 AWG

No. of Ribs

2

Color Code

Black

Copper Conductor Size Run (mm²)

35 STR 35 STR 50 STR

Copper Conductor Size Tap (mm²)

25 - 35 STR 25 STR 4 - 25 STR

Inside Diameter (In.)

0.57

Inside Diameter (mm)

14.5

Slot Width (In.)

0.40

Slot Width (mm)

10.2

Thickness (In.)

0.08

Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344441

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Thin Wall Copper Compression CTAP: CTAPF

US English

Related Products