GRDS58-X

Grounding Accessory

Ground Rod Driving Sleeve for 5/8" Unthreaded Ground Rod

Specifications

Material

Galvanized Steel

Ground Rod Size (In.)

0.625

Ground Rod Size (mm)

15.875

Overall Length (In.)

6

Overall Length (mm)

152.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631943

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products