The CTAPR250-250-L Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors. Used for tapping conductor to conductor and conductor to ground rod applications. UL listed per UL486 for use suitable for direct burial in earth and concrete. UL 486A-486B Listed for wire to wire power applications up to 36kV and temperature rated 90C with select Panduit or industry standard crimp tools and crimp dies.
Sub Brand | StructuredGround™ |
Connector Type | E-Style Connector |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.4 |
Material | Copper |
Material Properties | High Conductivity |
Overall Width (In.) | 0.94 |
Overall Width (mm) | 23.9 |
Overall Height (In.) | 2.07 |
Overall Height (mm) | 52.6 |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG STR) | 3/0 |
Maximum Ground Rod Size (In.) | 5/8 |
Maximum Ground Rod Size (mm) | 14.2 |
Minimum Ground Rod Size (In.) | 1/2 |
Minimum Ground Rod Size (mm) | 12.8 |
Panduit Die Index Number | PG25 |
Color Code | Black |
Standards Met | cULus Listed for Direct Burial Grounding Applications to UL467 and Power Applications up to 35kV |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
UPC | 61305683977 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.4157 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | CTAPR Copper Compression Connectors -L, -X Packaging Qty Part Drawing 00320EBU-DC | English | |
Installation Documents | "C" Type Compression Taps with Anti-Oxidant | English |