Ground plate connector for #2 AWG – 250 kcmil (35 – 120mm²) wire size.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 5.81 |
Overall Length (mm) | 147.5 |
Overall Width (In.) | 3.31 |
Overall Width (mm) | 84 |
Overall Height (In.) | 3.58 |
Overall Height (mm) | 90.9 |
Color Code | Black |
Panduit Die Index Number | PG25 |
Standards Met | Meets IEEE STD 837-2002 |
Application | Utility/Ground Grid |
Product Type | Ground Plate |
Part Features | Slotted design allows quick and easy assembly of conductor to connector using Panduit cable ties, included.<CRLF>Pre-appliedconductive antioxidant compound. |
UPC | 07498300959 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1235 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Video 4:3 - Product - compression vs exothermic_WEB | English | |
Part Drawings | Part Drawing - DWG - GPC4H250-2 Model | English | |
Part Drawings | Part Drawing - DWG - Ground Plate | English | |
Part Drawings | Part Drawing - PDF - C41750_00GrdPlt | English | |
Installation Documents | Direct Burial Compression Connector Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English | |
White Papers | Physical Infrastructure Solutions for Grounding and Bonding | English |