HTWC6X-6X-1

Kit

Kit contains HTCT6X-6X-1 HTAP and CLRCVR1-1 clear cover, terminates code or flex #6 – #14 AWG Run, code or flex #6 – #14 AWG Tap 1.

Specifications

Wire Strip Length (In.)

11/16

Wire Strip Length (mm)

18

Application

Used to tap into continuous conductors as a splice or pigtailing

Product Type

Kit

BMEcat - AWG Area

14 - 6

Copper Conductor Size Run

#6 - #14 AWG

Copper Conductor Size Tap

#6 - #14 AWG

Cover Part Number

CLRCVR1-1

Part Features

Slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties included

Tap 2

Tap 3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332273

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0267

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

HTAP and Clear Cover Installation

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Catalog Cut Sheets

HTWC6X-6X-1 Product Page

US English

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Related Products