RGESD2C-1

ESD Port Kits

This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 12-24 HDW bonding studs, two thru-hole HDW bonding nuts, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.

Specifications

Number of Holes

2

Distance Between Holes (In.)

5/8

Application

Threaded Rail Fastener

Includes

45 degree bent 2-hole lug port, antioxidant paste, 1 ESD protection sticker, 1 ESD protection sticker, two 12-24 HDW bonding studs, two thru-hole HDW bonding nuts, and one cleaning pad

Part Features

NA

Stud Size

1/4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498365428

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0130

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.2602

Resources

Installation Documents

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Part Drawings

US English

MSDS

US English

Selection Guides

StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products