Thread-forming grounding screw, #12-24 x 1/2".
Overall Length (In.) | 0.5 |
Sub Brand | StructuredGround™ |
Product Type | Thread-Forming Bonding Screw |
Color | Metallic |
For Use With | #12-24 Bonding Cage Nuts |
Includes | 100 screws |
Application | Control Panel |
UPC | 07498360876 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - RGTS-CY_2D | English | |
Part Drawings | Part Drawing - DWG - RGTS-CY_2D_32 | English | |
Part Drawings | Part Drawing - DWG - RGTS-CY_3D | English | |
Part Drawings | Part Drawing - PDF - C41619_00 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |