Stainless steel hardware for use in mounting lugs for grounding plates and universal beam grounding clamps, includes: two hex head bolts 1/2-13 thread 1" long, two split lock washers for 1/2" diameter bolt, and two SAE flat washers for 1/2" diameter bolt.
Sub Brand | StructuredGround™ |
Material | Stainless Steel |
Standards Met | RoHS Compliant |
Product Type | Mounting Hardware Kit |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
UPC | 07498303052 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0075 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |