Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 2/0 AWG Sol - 250 kcmil, 1/2" Stud
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Bronze |
Hex Size (In.) | 3/4 |
Overall Length (In.) | 1.3 |
Overall Length (mm) | 33 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 2.1 |
Overall Height (mm) | 53.3 |
Standards Met | cULus listed to UL467 Direct Burial |
Application | Utility/Ground Grid |
UPC | 61305636761 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0706 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | MGC2 Series Cable Tray Clamps | English |