Bronze copper ground rod clamp type WB, 3/4" ground rod size or 5/8" ground rod size.
Sub Brand | StructuredGround™ |
Material | Bronze/Stainless Steel |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26.2 |
Overall Width (In.) | 1.06 |
Overall Width (mm) | 26.9 |
Application | Utility/Ground Grid |
Overall Height (In.) | 1.54 |
Overall Height (mm) | 39.1 |
Standards Met | DB Rated |
Product Type | Grounding Rod Clamp |
UPC | 07498345451 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41399_02 | English |