The LIAS1/0-14-L Tin-Plated Aluminum Lay-In-Lug, one-hole, is designed for quick installation of a continuous grounding conductors. The wide wire range-taking capability minimizes inventory requirements. UL Listed and temperature rated to 90°C.
Sub Brand | StructuredGround™ |
Material | Aluminum |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Maximum Compatible Conductor Size (AWG STR) | 14 |
Maximum Compatible Conductor Size (kcmil) | 250 |
Minimum Compatible Conductor Size (AWG STR) | 1/0 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Stud Hole Size (In.) | 0.27 |
Stud Hole Size (mm) | 6.7 |
Standards Met | cULus Listed 467, DB Rated |
Product Type | Lay-In Lug |
UPC | 07498339065 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0486 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Copper & Aluminum Lay-In Lug Connectors Part Drawing 10J018AY-JC | English |