The LIAS250-56-X Tin-Plated Aluminum Lay-In-Lug, one-hole, is designed for quick installation of a continuous grounding conductors. The wide wire range-taking capability minimizes inventory requirements. UL Listed and temperature rated to 90°C.
Sub Brand | StructuredGround™ |
Material | Aluminum |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 2.2 |
Overall Length (mm) | 55.9 |
Maximum Compatible Conductor Size (kcmil) | 250 |
Minimum Compatible Conductor Size (AWG STR) | 6 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20.3 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.2 |
Stud Hole Size (In.) | 0.25 |
Stud Hole Size (mm) | 6.35 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467 for Grounding applications |
Product Type | Lay-In Lug |
UPC | 61305687851 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0035 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0347 |
Videos | Reliable Infrastructure for Renewable Energy Video | English | |
Videos | The Importance of Grounding and Bonding the Physical Infrastructure Video | English | |
Part Drawings | LIAC, LICC Lay-In Lug (Reditek Phase 2) Customer Drawing - 03468NBE-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |