Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 2 1/2" – 3" – 3 1/2" – 4".
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Aluminum |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 6.31 |
Overall Length (mm) | 160.3 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Maximum Compatible Conductor Size (kcmil) | 250 |
Minimum Compatible Conductor Size (AWG STR) | 6 |
Maximum Compatible Pipe Diameter (In.) | 4 |
Maximum Compatible Pipe Diameter (mm) | 101.6 |
Minimum Compatible Pipe Diameter (In.) | 2.5 |
Minimum Compatible Pipe Diameter (mm) | 63.5 |
Standards Met | UL 467 listed |
Application | Utility/Ground Grid |
Maximum Compatible Conduit Size (In.) | 4 |
Maximum Compatible Conduit Size (mm) | 101.6 |
Minimum Compatible Conduit Size (In.) | 2.5 |
Minimum Compatible Conduit Size (mm) | 63.5 |
Note | Not for ground rods, for conduit pipe or water tube sizes 2 1/2 - 3 - 3 1/2 - 4 |
UPC | 07498345139 |
Std. Pkg. Qty. | 4 |
Std. Pkg. Volume (cf) | 0.1986 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Aluminum Ground Clamp GC Series Part Drawing C41103_05 | English |