Bronze grounding clamp, heavy duty, direct burial #8 SOL - 4/0 STR AWG conductor size range, 1/2" - 1" (12.7mm - 25.4mm) iron pipe size, 1.65" (41.9mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Phosphor Bronze |
UPC | 07498366918 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.4029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bronze Ground Pipe Clamp with Swivel for Bare Wire | English |