Bronze grounding clamp with lay-in feature, Direct burial, Conductor parallel to pipe, #10 SOL - #2 STR conductor size range, 1/2" - 1" (12.7mm - 25.4mm) iron pipe size, 1.65" (41.9mm) pipe clamp screw length.
Sub Brand | StructuredGround™ |
Product Type | Grounding Clamp |
Material | Phosphor Bronze |
UPC | 07498366250 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2836 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | GPLAC2-1 Customer Drawing | English |