SP2-2/0L-Q

Grounding Connectors - Service Post, Male Stud, two- Conductors

Bronze, service post connector, 2 SOL-2/0 STR, stud length 1.25", male, two cable, type SP2.

Specifications

Conductor Size Run

0.88

Type Of Application

Male Stud, For grounding two copper code conductors to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer

Standards

cULus Listed - 467, DB Rated

UL Listed

Yes

Copper Conductor Size Range

#2 SOL - 2/0 STR

Stud Length (In.)

1.25

Stud Size

1/2 - 13

Body Hex

0.88

Length (In.)

1.88

Length (mm)

47.8

Nut Hex

1.13

Material

High Copper Content Hard Drawn Rod

Part Number Series

SP2

For Use With

Connecting Conductors to Various Sizes of Tapped Hole

Part Features

Offered with standard and long stud lengths to accommodate a variety of mounting applications. Wide range-taking capabilities minimizes inventory requirements. True hex design for body and nut hex provides correct fit with socket, box or open end wrenches resulting in proper torquing of electrical connection. Pressure bar provides a secure connection on a full range of conductor combinations used with each connector providing premium wire pull-out strength.

Tightening Torque (In-Lbs)

500

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371671

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1986

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Service Post Connector, Male Stud, Two Conductor, Bronze - SP2

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Catalog Cut Sheets

SP2-8C Product Page

US English

Related Products