Bronze, service post connector, female, two cables, type SPF2. #12 SOL - #8 STR.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 1.13 |
Overall Length (mm) | 28.7 |
Stud Length (In.) | 0.25 |
Stud Length (mm) | 6.4 |
Standards Met | cULus Listed - 467, DB Rated |
Product Type | Grounding Connector |
Part Features | Wide range-taking capabilities minimizes inventory requirements. True hex design for body and nut hex provides correct fit with socket, box or open end wrenches resulting in proper torquing of electrical connection. Pressure bar provides a secure connection on a full range of conductor combinations used with each connector providing premium wire pull-out strength. |
UPC | 07498371694 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1961 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - SPF2-8-C Product Page | English | |
Part Drawings | Bronze Service Post Connector - SPF2 Series Part Drawing N41216BA-DC | English |