GPC2250-38-X

Bronze Grounding Clamp,U-Bolt, for two parallel cables

Bronze grounding clamp, U-bolt for 2 cables, 2/0 SOL - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.

Specifications

Maximum Copper Conductor Size (kcmil)

NA

Minimum Copper Conductor Size (kcmil)

NA

Ground Rod Size (In.)

0.75

Ground Rod Size (mm)

NA

Iron Pipe Size (In.)

3/8

Iron Pipe Size (mm)

NA

Overall Length (In.)

1.85

Overall Length (mm)

47

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Overall Height (In.)

2.8

Overall Height (mm)

71.1

Bolt Diameter (In.)

3/8

Hex Size (In.)

9/16

Hex Size (mm)

NA

Standards Met

cULus Listed 467, DB Rated

Application Type

Used to ground two equal size copper conductors parallel to a rod, tube or pipe.

Copper Conductor Size Range

2/0 SOL - 250 kcmil

Length (In.)

1.85

Length (mm)

47.0

Part Number Series

GPC2

Part Features

Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498371989

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0619

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bronze Grounding Clamp for 2 Cables: GPC2250 and GPC22/0

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products