Mechanical Grounding Cross Connector For Wire Ranges #8 - #4 AWG to Wire Ranges 2/0 AWG - 250 kcmil or 1/2" Rod
Sub Brand | StructuredGround™ |
Material | Bronze |
Maximum Copper Conductor Size (AWG) | 2/0 -4/0 SOL & 2/0 STR-250 kcmil Run, #8 - 4 STR/SOL Tap |
Maximum Copper Conductor Size (kcmil) | 250 |
Ground Rod Size (In.) | 1/2" |
Number Of Wires | 2 |
Overall Length (In.) | 2.33 |
Overall Length (mm) | 59.3 |
Overall Width (In.) | 2.88 |
Overall Width (mm) | 73.3 |
Overall Height (In.) | 2.24 |
Overall Height (mm) | 56.8 |
Bolt Diameter (In.) | 3/8 |
Hex Size (In.) | 9/16" |
Application | Utility/Ground Grid |
Standards Met | cULus 486 & 467 Listed for Power & Grounding, DB Rated |
UPC | 61305645022 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0305 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cross Connectors (GXC Series) | English |