IOT-A1DEMO

Demo Kit

The Demo Kit includes four SynapSense® ThermaNode® EZ-H sensors which capture temperature and humidity data within a facility and transmit that data through a wireless mesh network; one sensor harness; one SynapSense® wireless mesh gateway which is a network-to-Ethernet bridge that collects and consolidates data captured from wireless mesh nodes and then sends it to a remote server; Ethernet cable and software.

Specifications

Type

Kit

Sensor Type

Humidity, Temperature

Number of Sensors

4

Number of Nodes Supported

400

Includes

(4) ThermaNode® EZ-H sensors, (1) sensor harness, (1) SynapSense® Wireless Mesh Gateway with Ethernet cable, and software.

Networking Type

2.4 GHz

Product Type

Demo Kit

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8458

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® Wireless Mesh ThermaNode® EZ and EZ-H Sensors

US English

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Monitoring System

US English

Flyers

SynapSense® Wireless Environmental Monitoring System

US English

Related Products