IOT-A1EXPD

Kit

The Expansion Kit includes 40 SynapSense® ThermaNode® EZ-H sensors which capture temperature or humidity data within a facility and transmit that data through a wireless mesh network; two SynapSense® wireless mesh gateways which are Ethernet bridges that collect and consolidate data captured from wireless mesh nodes and then send it to a remote server; and two gateway mounting kits.

Specifications

Type

Expansion Kit

Sensor Type

Humidity, Temperature

Number of Sensors

40

Number of Nodes Supported

800

Includes

(40) ThermaNode® EZ-H sensors, (2) SynapSense® Wireless Mesh Gateways, (2) gateway mounting kits.

Networking Type

2.4 GHz

Product Type

Kit

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617057

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7351

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Monitoring System

US English

Flyers

SynapSense® Wireless Environmental Monitoring System

US English

Specification Sheets

SynapSense® Wireless Mesh ThermaNode® EZ and EZ-H Sensors

US English

Related Products