IOT-A1GMT

Mounting Kit

IAI Gateway Mounting Kit; includes 1 base plate, 1 mounting bracket, 1 PoE splitter with power cord and interchangeable plugs, 1 lanyard, 3 cable tie mounts, 2 strips, 1 Ethernet cable, 4 cable ties, and thread-forming Phillips pan head screws: 8 #6-19 x 1/4, 4 #6-19 x 1, 1 #10-32 x 1/2.

Specifications

Product Type

Mounting Kit

For Use With

Gateway

Includes

(1) base plate, (1) mounting bracket, (1) PoE splitter with power cord and interchangeable plugs, (1) lanyard, (3) cable tie mounts, (2) strips, (1) Ethernet cable, (4) cable ties, and thread-forming Phillips pan head screws: (8) #6-19 x ¼, (4) #6-19 x 1, (1) #10-32 x ½

Enclosure Type

NA

License

NA

Licensing Period

NA

Material

PVC

Networking Type

2.4 GHz

Power Type

NA

Region

Global

Sensor Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616897

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2448

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

SynapSense® Wireless Environmental Monitoring System

US English

Specification Sheets

SynapSense® Wireless Mesh (WM) Gateway

US English

Product Bulletins

SynapSense® 2.4 GHz Wireless Monitoring System

US English

Specification Sheets

SynapSense® Wireless Mesh ThermaNode® EZ and EZ-H Sensors

US English

Related Products