IOT-9CTHL03-8

Sensor

The SynapSense® 868 MHz Temperature & Humidity Sensor with Extended Lead (3 foot) is wireless and AA battery operated. It captures temperature (-18C to 55C) and humidity (0 - 100% RH) data and transmits it through 868 Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Temperature/Humidity

Networking Type

868 MHz

Maximum Operating Temperature (°C)

55

Maximum Operating Temperature (°F)

130

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Product Type

Sensor

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Color

Black

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

EMEA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631647

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

SynapSense® Environmental Monitoring System

US English

Specification Sheets

SynapSense® 868 MHz Gateway

UK English

Specification Sheets

SynapSense® 868 MHz Sensors: Temperature and Temperature/Humidity

UK English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Product Bulletins

SynapSense® 868 MHz Wireless Monitoring System

UK English

Videos

SynapSense® Value Proposition

US English

Part Drawings

Synapsense Temperature And Humidity Sensor With 3 Foot Extended Lead

US English

Related Products