IOT-9PS300-2

Sensor

The SynapSense® 920 MHz Pressure Sensor is wireless and AA battery operated. It captures pressure readings ( 0 -300 PSIG) and transmits it through 920 Mhz wireless to a gateway. The sensor comes in standard package of 1.

Specifications

Sensor Type

Pressure

Networking Type

920 MHz

Maximum Operating Temperature (°C)

55

Maximum Operating Temperature (°F)

130

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

IP Rating

IP20

Overall Length (In.)

3.9

Overall Length (mm)

98.4

Overall Width (In.)

2.1

Overall Width (mm)

53.5

Overall Height (In.)

1.6

Overall Height (mm)

40.4

Product Type

Sensor

Application

Low-cost, easy-to-deploy solution to gather, communicate and visualize data.

Color

Black

License

NA

Licensing Period

NA

Material

ABS

Power Type

Alkaline AA batteries

Region

Japan

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SynapSense

Packaging Details

UPC

61305631693

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Synapsense Pressure (300 Psig) Sensor

US English

Specification Sheets

SynapSense® 920 MHz Gateway

US English

Videos

SynapSense® Value Proposition

US English

Specification Sheets

SynapSense® 920 MHz Sensor: Pressure

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Product Bulletins

SynapSense® 920 MHz Wireless Monitoring System

US English

Related Products