99-0331-001

NA

SynapSense® Pressure Node™for the data center is a battery-operated wireless device designed for measuring air pressure differential data between two locations and transmits it thru wireless mesh network as part of comprehensive cooling optimization solution. Dimensions: 4.5" x 2.6" x 1.4" (114.3mm x 66.04mm x 35.56mm)

Specifications

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Pressure Node: 88-0332-001

US English

Case Studies

CyrusOne: CPCS67--WW–ENG

US English

Brochures

SmartZone™ DCIM Cooling Optimization: PVCB30--SA-ENG

US English

Specification Sheets

SynapSense® Wireless Mesh Pressure Node™ Sensor for Data Center Applications: PVSP125--WW-ENG

US English

Related Products