PVQ-ESTAFHD-12

Environmental Monitoring

PViQ™ Environmental Temperature, Humidity, Airflow, and Dew Point Sensor with 12' cord.

Specifications

Color

Black

Application

Designed specifically for the QM, QN, QS, and QL series power outlet units.

Part Features

The remote display allows for local monitoring via a LED display.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0533

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2666

Resources

Catalog Cut Sheets

US English

Specification Sheets

US English

Specification Sheets

US English

Specification Sheets

20 Amp PanView iQ TM (PViQ TM) Switched and Environmental Power Outlet Units Specification Sheet

US English

Installation Documents

Net-SERV Sensor Mounting: CM536

US English

Installation Documents

Net-Access Sensor Mounting: CM539

US English

Related Products