obsolete

PVQ-ESTAFHD-18

Environmental Monitoring

Temperature, humidity, airflow, and dew point sensor with 18' cord. Includes: 15 (19") adhesive cord clips, 10 (.38") adhesive cord clips, 15 push mount ties, 2 (.29") cable clamp and hardware.

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Cord Length (ft.)

NA

Cord Length (m)

NA

Color

Black

Application

Designed specifically for the QM, QN, QS, and QL series power outlet units.

Part Features

The remote display allows for local monitoring via a LED display.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363607

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.0517

Resources

Installation Documents

Net-Access N-Type and S-Type Sensors: CM629

US English

Installation Documents

Net-Access Sensor and Cable Routling to Networked with Environmental or Switched POU: CM630

US English

Related Products