ZEDL05-01

Environmental Monitoring

SmartZone™ Door Sensor (micro switch type) connects directly to all SmartZone Gateways via a patch cable to monitor access to a cabinet enclosure. Simple installation.No fixings supplied. Dimensions: 0.6" x 1.0" x 0.4" (15mm x 27mm x 10mm)

Specifications

Application

Indoor mounting to a rack or cabinet in a data center or facility.

Part Features

Door Access and Control Monitoring, RJ45 Connection, Gateway-Hosted IP Address, Versatile mounting<CRLF>and SmartZone™ Software Suite Integration

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385624

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0013

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.0260

Resources

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Specification Sheets

SmartZone™ Door Contact Sensor (Microswitch): PVSP138--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Related Products