ZEWS-03-03

Environmental Monitoring

SmartZone™ Water Sensor (rope type) connects directly to all SmartZone Gateways via a 13.1-foot (4m) patch cable to detect water, condensation, leaks and flooding in and around a rack, cabinet, or room. Rope length 16.4 feet (5m).

Specifications

Overall Height (mm)

13

Color

NA

Part Features

Water monitoring, RJ45 connection, Gateway-hosted IP address, Versatile mounting and SmartZone™ Software Suite integration

Sensor Type

Water Sensor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385622

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0013

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.0260

Resources

Specification Sheets

SmartZone™ Water Sensor PVSP103--WW-ENG

US English

Specification Sheets

SmartZone™ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Specification Sheets

SmartZone™ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Specification Sheets

SmartZone™ Network-Enabled MPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP111--WW-ENG

US English

Specification Sheets

SmartZone™ Network-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching), PVSP112--WW-EN

US English

Specification Sheets

SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP121--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Related Products