CBLS62-M

Circuit Board Supports

Locking circuit board support, .62" (15.8mm) post, bulk package.

Specifications

UL Recognized

E169922

Height (In.)

1.35

Height (mm)

34.3

Length (mm)

14.2

Width (mm)

5.6

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000.0000

Packaging Details

UPC

07498355454

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Circuit Board Lock Support CBLS GB0239HL

US English

Related Products