Panduit FMPS Class 4 Transmitter Module. 600W Output. Comes with connector.
Note | Complies with UL-1400-1 Standard (Class 4) for Fault Managed Power Systems |
Product Type | Transmitter Module |
Input Voltage (V) | 360 VDC |
Output Voltage (V) | ±180 VDC |
Input Amperage (A) | 2 |
Output Amperage (A) | 2 |
Output Power (W) | 600 |
Power Output Connector | Screw Terminal Plug |
Overall Length (In.) | 8.78 |
Overall Length (mm) | 223 |
Overall Width (In.) | 1.66 |
Overall Width (mm) | 42.1 |
Overall Height (In.) | 1.61 |
Overall Height (mm) | 41 |
Weight (Kg) | 0.45 |
Weight (lb) | 1 |
Mount Method | Hot-Swappable |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Humidity (%) | 85 |
Minimum Humidity (%) | 0 |
Standards Met | UL-1400-1 (Class 4), IEC 62368-1 and IEC 61508, EN 55032, CFR47 (FCC) Part 15 Class A, EN55035, CE, CAN ICES-3(A)/NMB-3(A), ICES-003, REACH, RoHS Compliant |
Part Features | Screw terminal connector is provided. |
UPC | 61305688568 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0009 |
Std. Ctn. Qty. | 15 |
Std. Ctn. Volume (cf) | 0.0136 |
Product Bulletins | In-Building Wireless Solution Guide | English | |
Specification Sheets | Fault Managed Power System Spec Sheet PUSP82 | English | |
Videos | Panduit Fault Managed Power System Product Video | English | |
Part Drawings | FMPS Transmitter Module Drawing 01959NAZ-DC | English | |
Installation Documents | Panduit Fault Managed Power System (FMPS) Installation Guide | English | |
Application Guides | Panduit Fault Managed Power System - Application Guide | English | |
Manuals | Panduit Fault Managed Power System (FMPS) User Manual | English | |
Technology Briefs | Fault Managed Power Systems Technology Brief | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |