PVQ-MIQPS96A

Angled STP Modular Intelligent Patch Panel

For standard configurations, this 96-port modular intelligent panel kit includes four angled PanView iQ™ Patch Panels (PVQ-MIQAPU24), one PanView iQ™ Panel Manager with interface unit, and three PanView iQ™ Expansion Modules with expansion port cables and interface units. Also includes one 1.5' (0.5m) RJ45 patch cord for connection to network switch or additional daisy-chained PanView iQ™ Panel Managers. (Power supply, PanView iQ™ Patch Cords and Mini-Com® Jack Modules are not included and must be purchased separately.)

Specifications

Product Type

Angled STP Modular Intelligent Patch Panel

Overall Height (In.)

NA

Overall Height (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanView iQ

Packaging Details

UPC

07498312687

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7344

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Specification Sheets

PViQ Patch Panels Spec Sheet: PVSP77--WW-ENG

US English

Technical References

PanView iQ TR78 - Using a Power Splitter to Power PViQ Panels

US English

Brochures

Physical Infrastructure Management Solutions: SA-CPCB79

US English

Part Drawings

Part Drawing, PVQ-MIQAPU24.dwg

US English

Part Drawings

Part Drawing, PVQ-MIQAPU24.pdf

US English

Brochures

Panduit Infrastructure Management Software for Data Centers and Beyond: PVCB26--SA-ENG

US English

Related Products