ZC700A

Temperature Sensor

SmartZone™ Intelligent Door Module (IDM) temperature sensor loom for front door top. Cable length 33.0” (850mm).

Specifications

Application

SmartZone™ Intelligent Door Module (IDM)

Color

Black

Cord Length (m)

0.85

ETIM Number

EC002081

Keywords

Sensor, Temperature probe

Length (In.)

33.00

Length (mm)

850.0

Part Features

Simplified installation, Single cable connection to gateway, Gateway-enabled monitoring and SmartZone™ Software integration.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305610855

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Part Drawings

IDM Temperature Sensor: 14V107LA_DC

US English

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Related Products