ZC701A

Door Status Harness - For IDM

SmartZone™ Intelligent Door Module (IDM) front door sensor cable. Cable length 35.0” (910mm).

Specifications

Application

SmartZone™ Intelligent Door Module (IDM)

Color

Black

ETIM Number

EC001035

Keywords

Movement sensor insert

Length (In.)

35

Length (mm)

910

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611138

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1606

Resources

Specification Sheets

SmartZone™ Intelligent Door Module (IDM): PVSP123--WW-ENG

US English

Part Drawings

IDM Door Status Harness: 14V107LB_DC

US English

Related Products